Patient Monitoring

Innovative signal processing technology enabling next-generation patient monitoring designs.

  • Blood Pressure
  • ADI MEMS and sensor interface technologies enable highly accurate yet cost-sensitive blood pressure monitoring designs.

  • ECG-Ambulatory/Holter Monitor AC-Coupled
  • ADI microcontroller and integrated amplifier technologies support ultra low power, small size, and AAMI-EC13 performance level requirements for portable ECG designs.

  • ECG-Consumer Grade
  • ADI offers low cost precision amplifiers and microcontrollers for non-diagnostic, consumer-grade ECG designs.

  • ECG-Diagnostic Battery Powered
  • ADI microcontroller and amplifier technologies enable ultra low power, diagnostic-quality, battery powered ECG designs.

  • ECG-Diagnostic Line Powered
  • ADI microcontroller, converter, and amplifier technologies enable uncompromising signal acquisiition and processing in line powered ECG solutions.

  • Pulse Oximetry
  • ADI's broad portfolio of mixed signal, MEMS and processor technologies enables precise yet cost-effective pulse oximetry designs.

Recently Released Products

  • ADF7242

    The ADF7242 is a highly integrated, low power, and high performance transceiver for operation in the global 2.4 GHz ISM band. It is designed with emphasis on flexibility, robustness, ease of use, and low current consumption. The IC supports the IEEE 802.15.4-2006 2.4 GHz PHY requirements as well as proprietary GFSK/ FSK/GMSK/MSK modulation schemes in both packet and data streaming modes. With a MoreRead more

    ADF7242 Diagram

    - Low Power IEEE 802.15.4/Proprietary GFSK/FSK Zero-IF 2.4 GHz Transceiver IC

  • ADUC7124

    The ADuC7124 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

    The ADC consists of up to 12 single-ended inputs. An additional two inputs are available but are multiplexed with the two DAC output pins. The ADC can operate in single-ended or differential input mode. The ADC MoreRead more

    ADuC7124 Diagram

    - Precision Analog Microcontroller, 12-Bit Analog I/O, Large Memory, ARM7TDMI MCU with Enhanced IRQ Handler

  • AD7170

    The AD7170 is a very low power 12-bit analog-to-digital converter (ADC). It contains a precision 12-bit sigma-delta (Σ-Δ) ADC and an on-chip oscillator. Consuming only 135 μA, the AD7170 is particularly suitable for portable or battery operated products where very low power is a requirement. The AD7170 also has a power-down mode in which the device consumes 5 μA, thus increasing the battery life MoreRead more

    Functional Block Diagram for AD7170

    - 12-Bit Low Power Σ−Δ ADC

  • ADXL346

    The ADXL346 is a small, thin, ultralow power, 3-axis accelerometer with high resolution (13-bit) measurement at up to ±16 g. Digital output data is formatted as 16-bit twos complement and is accessible through either an SPI (3- or 4-wire) or I2C® digital interface.

    The ADXL346 is well suited for mobile device applications. It measures the static acceleration of gravity MoreRead more

    ADXL346 Diagram

    - 3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer

Learning Resources

Send Feedback X

Send Feedback

Close