Instrumentation

High performance analog and mixed signal processing solutions that detect, measure and control a variety of sensors and actuators.

  • Blood Analysis Using Flow Cytometry
  • Enable fast sample analysis and process cycles with ADI's high performance photodiode sensor interface, data conversion, and digital signal processing solutions.

  • Blood Analysis Using Impedance
  • Accurately measure blood impedance levels using ADI's flexible, single-chip, integrated impedance-to-digital converter solution.

  • Dialysis
  • Enable precise, and reliable measurement of flow rate, temperature, pressure and force with ADI's broad portfolio of precision amplifier and converter solutions.

  • Clinical Lab Diagnostics
  • Utilize ADI's industry-leading sensor signal conditioning solutions in your next clinical lab instrumentation design.

Recently Released Products

  • ADUC7124

    The ADuC7124 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

    The ADC consists of up to 12 single-ended inputs. An additional two inputs are available but are multiplexed with the two DAC output pins. The ADC can operate in single-ended or differential input mode. The ADC MoreRead more

    ADuC7124 Diagram

    - Precision Analog Microcontroller, 12-Bit Analog I/O, Large Memory, ARM7TDMI MCU with Enhanced IRQ Handler

  • ADAS1126

    The ADAS1126 is a 32-channel, current-to-digital, analog-to-digital converter (ADC). It contains 32 low power, low noise, low input current integrators, simultaneous sample-and-holds, and a high speed, high resolution ADCs with configurable sampling rate and resolutions up to 24 bits.

    All converted channel results are output on a single LVDS self-clocked serial interface, which reduces MoreRead more

    Functional Block Diagram for ADAS1126

    - 32-Channel, 24-Bit Current-to-Digital ADC

  • AD5791

    The AD57911 is a single 20-bit, unbuffered voltage-output DAC that operates from a bipolar supply of up to 33 V. The AD5791 accepts a positive reference input in the range 5 V to VDD – 2.5V and a negative reference input in the range VSS + 2.5 V to 0 V. The AD5791 offers a relative accuracy specification of ±1 LSB max, and operation is guaranteed monotonic with a ±1 LSB DNL max MoreRead more

    AD5791 Diagram

    - 1 ppm 20-Bit, ±1 LSB INL, Voltage Output DAC

  • ADUC7122

    The ADuC7122 is a fully integrated, 1 MSPS, 12-bit data acquisition system, incorporating high performance multichannel ADCs, 12 voltage output DACs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip. The ADC consists of up to 13 inputs. Four of these inputs can be configured as differential pairs with a Programmable Gain Amplifier on their front end providing a gain between 1 and 5. The MoreRead more

    ADuC7122 Diagram

    - Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Send Feedback X

Send Feedback

Close