Imaging

ADI is the leading provider of signal processing technology and a long time collaborator to the medical imaging industry.

  • Ultrasound
  • Leverage ADI's amplifier, data conversion and signal processing technology and expertise to maximize image quality, and reduce power consumption and cost in cart-based and battery-powered portable ultrasound equipment.

  • CT
  • ADI's breakthrough current-to-digital converter technology redefines high slice count CT systems by capturing real-time moving images accurately while reducing scan time.

  • Digital X-Ray
  • Enable fast digital xray procedures while preserving data integrity, by using ADI's industry-leading data conversion and amplifier technologies.

  • MRI
  • Leverage ADI's data conversion, amplifier and signal processing technology to maximize MRI image quality and reduce scan times.

  • PET
  • Leverage ADI's high performance data conversion, amplifier and signal processing technology to maximize PET image quality and increase speed.

Recently Released Products

  • AD9650

    The AD9650 is a dual, 16-bit, 25 MSPS/65 MSPS/80 MSPS/ 105 MSPS analog-to-digital converter (ADC) designed for digitizing high frequency, wide dynamic range signals with input frequencies of up to 300 MHz.

    The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth, differential sample-and-hold MoreRead more

    AD9650 Functional Block Diagram

    - 16-bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS Analog-to-Digital Converter

  • ADAS1127

    The ADAS1127 is a 64-channel, current-to-digital, analog-to-digital converter (ADC). It contains 64 low power, low noise, low input current integrators, simultaneous sample-and-holds, and a high speed, high resolution ADCs with configurable sampling rate and resolutions up to 24 bits.

    All converted channel results are output on a single LVDS self-clocked serial interface, which reduces MoreRead more

    Functional Block Diagram for ADAS1127

    - 64-Channel, 24-Bit Current-to-Digital ADC

  • ADAS1126

    The ADAS1126 is a 32-channel, current-to-digital, analog-to-digital converter (ADC). It contains 32 low power, low noise, low input current integrators, simultaneous sample-and-holds, and a high speed, high resolution ADCs with configurable sampling rate and resolutions up to 24 bits.

    All converted channel results are output on a single LVDS self-clocked serial interface, which reduces MoreRead more

    Functional Block Diagram for ADAS1126

    - 32-Channel, 24-Bit Current-to-Digital ADC

  • AD5791

    The AD57911 is a single 20-bit, unbuffered voltage-output DAC that operates from a bipolar supply of up to 33 V. The AD5791 accepts a positive reference input in the range 5 V to VDD – 2.5V and a negative reference input in the range VSS + 2.5 V to 0 V. The AD5791 offers a relative accuracy specification of ±1 LSB max, and operation is guaranteed monotonic with a ±1 LSB DNL max MoreRead more

    AD5791 Diagram

    - 1 ppm 20-Bit, ±1 LSB INL, Voltage Output DAC

Technical Documentation

Send Feedback X

Send Feedback

Close