Home Healthcare

Technology that enables innovative disease management and health and wellness designs.

  • Activity Monitor
  • ADI's award-winning sensors and sensor interface technologies enable next-generation activity monitors that are flexible, affordable, and user-friendly devices.

  • Blood Pressure
  • ADI MEMS and sensor interface technologies enable highly accurate yet cost-sensitive blood pressure monitoring designs.

  • Heart Rate Monitor
  • ADI offers low power amplifier and converter technologies for cost-sensitive heart rate monitoring devices used for health and wellness programs.

  • Portable Blood Analyzer-Amperometric
  • ADI's precision signal processing technology enables home-based blood analyzer designs with diagnostic levels comparable to clinical and laboratory systems.

  • Portable Blood Analyzer-Photometric
  • ADI's precision signal processing technology enables home-based blood analyzer designs with diagnostic levels comparable to clinical and laboratory systems.

  • Pulse Oximetry
  • ADI's broad portfolio of mixed signal, MEMS and processor technologies enables precise yet cost-effective pulse oximetry designs.

Recently Released Products

  • ADF7242

    The ADF7242 is a highly integrated, low power, and high performance transceiver for operation in the global 2.4 GHz ISM band. It is designed with emphasis on flexibility, robustness, ease of use, and low current consumption. The IC supports the IEEE 802.15.4-2006 2.4 GHz PHY requirements as well as proprietary GFSK/ FSK/GMSK/MSK modulation schemes in both packet and data streaming modes. With a MoreRead more

    ADF7242 Diagram

    - Low Power IEEE 802.15.4/Proprietary GFSK/FSK Zero-IF 2.4 GHz Transceiver IC

  • AD7170

    The AD7170 is a very low power 12-bit analog-to-digital converter (ADC). It contains a precision 12-bit sigma-delta (Σ-Δ) ADC and an on-chip oscillator. Consuming only 135 μA, the AD7170 is particularly suitable for portable or battery operated products where very low power is a requirement. The AD7170 also has a power-down mode in which the device consumes 5 μA, thus increasing the battery life MoreRead more

    Functional Block Diagram for AD7170

    - 12-Bit Low Power Σ−Δ ADC

  • ADXL346

    The ADXL346 is a small, thin, ultralow power, 3-axis accelerometer with high resolution (13-bit) measurement at up to ±16 g. Digital output data is formatted as 16-bit twos complement and is accessible through either an SPI (3- or 4-wire) or I2C® digital interface.

    The ADXL346 is well suited for mobile device applications. It measures the static acceleration of gravity MoreRead more

    ADXL346 Diagram

    - 3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer

  • ADF7023

    The ADF7023 is a very low power, high performance, highly integrated 2FSK/GFSK/OOK/MSK/GMSK transceiver designed for operation in the 862 MHz to 928 MHz and 431 MHz to 464 MHz frequency bands, which cover the worldwide license-free ISM bands at 433 MHz, 868 MHz, and 915 MHz. It is suitable for circuit applications that operate under the European ETSI EN300-220, the North American FCC (Part 15), MoreRead more

    ADF7023 Diagram

    - High Performance, Low Power, ISM Band FSK/GFSK/OOK/MSK/GMSK Transceiver IC

Send Feedback X

Send Feedback

Close