HEART RATE MONITOR
ADI offers low power amplifier and converter technologies for cost-sensitive heart rate monitoring devices used for health and wellness programs.
AD8235
The AD8235 is the industry's smallest, lowest power instrumentation amplifier. It has rail to rail inputs and outputs and can operate on voltages as low as 1.8V. Its 40uA (max) supply current, ...More 
40 µA Instrumentation Amp in 1.5mm x 2.2mm WLCSP
AD7798
The AD7798/AD7799 are low power, low noise, complete analog front ends for high precision measurement applications. The AD7798/AD7799 contains a low noise, 16-/24-bit Σ-Δ ADC with three ...More 
3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
AD8619
The AD8613/AD8617/AD8619 are single, dual and quad micropower rail-torail input and output amplifiers that feature low supply current, low input voltage, and low current noise.More 
Micropower, Low Noise CMOS Quad RRIO Op Amp
ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.
iCoupler® Digital Isolation
A transformer-based approach to isolation that combines the advantages of optocoupler, transformer, and semiconductor technologies.
128 Channel, 24-bit Current-to-Digital ADC for High Slice Count CT Scanners
The ADAS1128 lowers CT system cost and enables enhanced imaging using the industry's highest level of channel integration and speed
Octal LNA/VGA/AAF/ADC and Crosspoint Switch Family
The AD927x offers a complete 8-channel ultrasound receiver on a single chip.
ADI offers innovative ICs for HRM functional blocks.
Technology-driven articles on a variety of healthcare applications.