Blood Pressure
ADI MEMS and sensor interface technologies enable highly accurate yet cost-sensitive blood pressure monitoring designs.
ADXL345
The ADXL345 is a small, thin, ultra low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±16 g. Digital output data is formatted as 16-bit twos complement and is ... More 
Low Power, 3-Axis, ±2/4/8/16g Digital Accelerometer
AD7152
The AD7152/AD7153 are 12-bit sigma-delta (Σ-Δ) capacitance-to-digital converters (CDCs). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent ...More 
12-Bit Sigma-Delta Capacitance-to-Digital Converter
ADuM4160
The ADuM4160 is a USB-port isolator, based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer ... More 
Full/Low Speed USB Isolator
AD7147A
The AD7147A CapTouch® controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ...More 
CapTouch® Programmable Touch Controller for Single-Electrode Capacitance Sensors
ADMP421
The ADMP421 is a low cost, low power, digital output bottom ported omni-directional MEMs microphone. The ADM421 consists of a MEMs microphone element, an output amplifier and a 4th order sigma delta ...More 
iMems® Microphone Omni Directional Microphone
ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.
iCoupler® Digital Isolation
A transformer-based approach to isolation that combines the advantages of optocoupler, transformer, and semiconductor technologies.
128 Channel, 24-bit Current-to-Digital ADC for High Slice Count CT Scanners
The ADAS1128 lowers CT system cost and enables enhanced imaging using the industry's highest level of channel integration and speed
Octal LNA/VGA/AAF/ADC and Crosspoint Switch Family
The AD927x offers a complete 8-channel ultrasound receiver on a single chip.
ADI offers innovative ICs for Blood Pressure functional blocks.
- Medical Devices Get A Prescription For Wafer-Level Chip-Scale Packaging, Electronic Design, 7/23/09
- iMEMS® ADXL345 Inertial Sensor Evaluation System
- Overview: Capacitance-to-Digital Converter (CDC) Technology
- Interactive Design Tools: Isolator: iCoupler® Current Consumption Calculator
- QuickStart Development Tools for Microconverter® Products
Technology-driven articles on a variety of healthcare applications.










(pdf 280kb)