Portable Blood Analyzer-Photometric
ADI's precision signal processing technology enables home-based blood analyzer designs with diagnostic levels comparable to clinical and laboratory systems.
AD5398
The AD5398 is a single 10-bit DAC with 120 mA output current sink capability. It features an internal reference and operates from a single 2.7 V to 5.5 V supply. The DAC is controlled via a 2-wire ... More 
120 mA, Current Sinking, 10-Bit, I2C D/A Converter
ADuM4160
The ADuM4160 is a USB-port isolator, based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer ... More 
Full/Low Speed USB Isolator
AD5324
The AD5304/AD5314/AD5324* are quad 8-, 10-, and 12-bit buffered voltage output DACs in 10-lead MSOP and 10-lead LFCSP packages that operate from a single 2.5 V to 5.5 V supply, consuming ... More 
2.5 V to 5.5 V, 500 µA Quad Voltage Output 12-Bit DAC
ADUC7060
The ADuC7060/ADuC7061 are fully integrated, 8 kSPS, 24-bit data acquisition systems incorporating high performance multi-channel sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 16-bit/ 32-bit ...More 
Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI
AD7682
The AD7682/AD7689 are 4-channel/8-channel, 16-bit, charge redistribution successive approximation register (SAR) analog-to-digital converters (ADCs) that operate from a single power supply, ...More 
16-Bit, 250 kSPS PulSAR® ADC
AD7147A
The AD7147A CapTouch® controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ...More 
CapTouch® Programmable Touch Controller for Single-Electrode Capacitance Sensors
ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.
iCoupler® Digital Isolation
A transformer-based approach to isolation that combines the advantages of optocoupler, transformer, and semiconductor technologies.
128 Channel, 24-bit Current-to-Digital ADC for High Slice Count CT Scanners
The ADAS1128 lowers CT system cost and enables enhanced imaging using the industry's highest level of channel integration and speed
Octal LNA/VGA/AAF/ADC and Crosspoint Switch Family
The AD927x offers a complete 8-channel ultrasound receiver on a single chip.
ADI offers innovative ICs for Portable Blood Analyzer-Photometric functional blocks.
-
LED Driver
- Integrated Solution
- Discrete Solution










(pdf 237kb)