ACTIVITY MONITOR
ADI's award-winning sensors and sensor interface technologies enable next-generation activity monitors that are flexible, affordable, and user-friendly devices.
ADXL345
The ADXL345 is a small, thin, ultra low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±16 g. Digital output data is formatted as 16-bit twos complement and is... More 
Low Power, 3-Axis, +/- 2/4/8/16g Digital Accelerometer
AD5933
The AD5933 is a high precision impedance converter system solution that combines an on-board frequency generator with a 12-bit, 1 MSPS, analog-to-digital converter (ADC). The frequency generator ...More 
1 MSPS, 12 Bit Impedance-to-Digital Converter
ADF7020
The ADF7020 is a low power, low-IF transceiver designed for operation in the license-free ISM bands at 433MHz, 868MHz and 915MHz. It is suitable for circuit applications that meet either the European ...More 
ISM Band Transceiver IC
AD7147A
The AD7147A CapTouch® controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ...More 
CapTouch® Programmable Touch Controller for Single-Electrode Capacitance Sensors
ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.
iCoupler® Digital Isolation
A transformer-based approach to isolation that combines the advantages of optocoupler, transformer, and semiconductor technologies.
128 Channel, 24-bit Current-to-Digital ADC for High Slice Count CT Scanners
The ADAS1128 lowers CT system cost and enables enhanced imaging using the industry's highest level of channel integration and speed
Octal LNA/VGA/AAF/ADC and Crosspoint Switch Family
The AD927x offers a complete 8-channel ultrasound receiver on a single chip.
ADI offers innovative ICs for Activity Monitor functional blocks.
- Medical Devices Get A Prescription For Wafer-Level Chip-Scale Packaging, Electronic Design, 7/23/09
- Detecting Human Falls with a 3-Axis Digital Accelerometer, Analog Dialogue, 7/09
- Semiconductors: The Heart of Next-Generation Medical Devices, Design News, 5/18/09
- Product Video: ADXL345 Accelerometer
- Design Tool: ADXL345 Inertial Sensor Evaluation System
- Design Tool: ADI ADuC7xxx Microconverters Eval System
- Design Tool: AD5933 Impedance-to-Digital Converter Demo Configuration Assistant (BETA)
Technology-driven articles on a variety of healthcare applications.
Learn from our experts at your convenience.
- Detecting Five Distinct Motions with MEMS Inertial Sensors> Register Today
- Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design> Register Today
- Design and Develop Innovative and Robust Touch Sensor Interfaces Using
Capacitive-to-Digital Converters> Register Today









(pdf 294kb)