Pulse Oximetry

ADI's broad portfolio of mixed signal, MEMS and processor technologies enables precise yet cost-effective pulse oximetry designs.

Featured Products for Pulse Oximetry
View some of ADI's most popular solutions for Pulse Oximetry.

ADuC7024

The ADuC7019/20/21/22/24/25/26/27/28 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single ... More Read more

ADuC7024 Diagram

Precision Analog Microcontroller with ARM7TDMI Core

AD7685

The AD7685 is a 16-bit, charge redistribution successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.3 V to 5.5 V. It contains a low ... More Read more

AD7685 Diagram

16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN

ADA4817-1

The ADA4817-1 (single) and ADA4817-2 (dual) FastFET™ amplifiers are unity-gain stable, ultrahigh speed voltage feedback amplifiers with FET inputs. These amplifiers are developed in the ... More Read more

Low Noise, 1 GHz FastFET Op Amps

AD5398

The AD5398 is a single 10-bit DAC with 120 mA output current sink capability. It features an internal reference and operates from a single 2.7 V to 5.5 V supply. The DAC is controlled via a 2-wire ...More Read more

120 mA, Current Sinking, 10-Bit, I2C D/A Converter

ADA4004-1

The ADA4004-1/ADA4004-2/ADA4004-4 are 1.8 nV/√Hz precision quad amplifiers featuring 40 µV offset, 0.7 µV/°C drift, 12 MHz bandwidth, and low 1.7 mA per amplifier supply current.

The ...More Read more

1.8 nV/√Hz, 36 V Precision Amplifier

Innovative Technologies

ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.