ECG-Diagnostic Battery Powered
ADI microcontroller and amplifier technologies enable ultra low power, diagnostic-quality, battery powered ECG designs.
AD8226
The AD8226 is a low cost, wide supply range instrumentation amplifier that requires only one external resistor to set any gain between 1 and 1000.
The AD8226 is designed to work with a variety ...
More 
Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD7980
The AD7980 is a 16-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 16-bit sampling ADC and a ...More 
16-Bit, 1 MSPS PulSAR® ADC in MSOP/QFN
ACE Awards, EE Times China
2007 Product of the Year
Category: A/D D/A Converter ICs
ADuC7022
The ADuC7019/20/21/22/24/25/26/27/28 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single ..More 
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
AD7147
The AD7147 CapTouch® controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ... More 
CapTouch® Programmable Controller for Single-Electrode Capacitance Sensor
ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.
iCoupler® Digital Isolation
A transformer-based approach to isolation that combines the advantages of optocoupler, transformer, and semiconductor technologies.
128 Channel, 24-bit Current-to-Digital ADC for High Slice Count CT Scanners
The ADAS1128 lowers CT system cost and enables enhanced imaging using the industry's highest level of channel integration and speed
Octal LNA/VGA/AAF/ADC and Crosspoint Switch Family
The AD927x offers a complete 8-channel ultrasound receiver on a single chip.
ADI offers innovative ICs for ECG-Diagnostic Battery Powered functional blocks.
- Low Power Instrumentation Amplifiers
- Dual Low Power Operational Amplifiers
- Processor
- Integrated Solution
- Discrete Solution
Tech articles, white papers, online tools and more, to help you with your next ECG-Diagnostic Battery Powered design.
- Isolating the USB in Medical Systems, Medical DeviceLink.com, Fall 2009
- Digital Isolator Simplifies USB Isolation in Medical and Industrial Applications, Analog Dialogue, 06/09
- Skin Impedance Analysis Aids Active and Passive Transdermal Delivery, Analog Dialogue, May 2009
- Development Tool: QuickStart™ Tools for Microconverter® Products
- White Paper: Biopotential Electrode Sensors in ECG/EEG/EMG Systems
(pdf 122kb) - Tech Article: ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands
- Tech Article: High Performance Electrocardiogram (ECG) Signal Conditioning
- Analog Dialogue: ECG Front-End Design is Simplified with Microconverter®
Technology-driven articles on a variety of healthcare applications.
Learn from our experts at your convenience.