ECG-Ambulatory/Holter Monitor AC-Coupled

ADI microcontroller and integrated amplifier technologies support ultra low power, small size, and AAMI-EC13 performance level requirements for portable ECG designs.

Featured Products for ECG-Ambulatory/Holter Monitor AC-Coupled
View some of ADI's most popular solutions for ECG-Ambulatory/Holter Monitor AC-Coupled.

AD8295

The AD8295 contains all the components necessary for a precision instrumentation amplifier front end in one small 4 mm × 4 mm package. It contains a high performance instrumentation amplifier, two ...More Read more

Precision In-Amp with 2 Op Amps on a Single Chip

ADuC7022

The ADuC7019/20/21/22/24/25/26/27/28 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single ...More Read more

ADuC7022 Diagram

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

AD7147

The AD7147 CapTouch® controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ... More Read more

CapTouch® Programmable Controller for Single-Electrode Capacitance Sensor

AD8235

The AD8235 is the industry's smallest, lowest power instrumentation amplifier. It has rail to rail inputs and outputs and can operate on voltages as low as 1.8V. Its 40uA (max) supply current, ... More Read more

40μA Micropower Instrumentation Amplifier in WLCSP Package

Innovative Technologies

ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.

Technical Documentation and Tools
Healthcare Solutions Bulletins

Technology-driven articles on a variety of healthcare applications.

Solutions Bulletin Library

Webinars and Tutorials