PET

Leverage ADI's high performance data conversion, amplifier and signal processing technology to maximize PET image quality and increase speed.

Featured Products for PET
View some of ADI's most popular solutions for PET.

AD9228

The AD9228 is a quad, 12-bit, 40/65 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates... More Read more

Quad, 12-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter

AD8264

The AD8264 is a 4-channel, linear-in-dB, general-purpose variable gain amplifier (VGA) with a preamplifier (preamp), and a flexible differential output buffer. Intended for a broad range of... More Read more

4-channel, linear-in-dB, VGA with preamp and differential output buffer

ADA4817-2

The ADA4817-1 (single) and ADA4817-2 (dual) FastFET™ amplifiers are unity-gain stable, ultrahigh speed voltage feedback amplifiers with FET inputs. These amplifiers are developed in the... More Read more

Low Noise, 1 GHz FastFET Op Amps

ADA4899-1

The ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (< -117 dBc @1 MHz) unity-gain stable voltage feedback op amp, the combination of which makes it ideal for 16-bit and 18-bit systems. The... More Read more

Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp

AD5381

The AD5381 is a 40-channel, 12-Bit DAC and is available in a 14 mm x 14 mm 100-lead LQFP package. It operates from a single 3 V or 5 V supply. Programmable gain (m) and offset (c) are provided per... More Read more

40-Channel 12-Bit 3 V/5 V Single-Supply Voltage-Output DAC

AD9222

The AD9222 is an octal, 12-bit, 40/50/65 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product... More Read more

Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter

Innovative Technologies

ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.