ULTRASOUND
Leverage ADI's amplifier, data conversion and signal processing technology and expertise to maximize image quality, and reduce power consumption and cost in cart-based and battery-powered portable ultrasound equipment.
AD9272
The AD9272 is designed for low cost, low power, small size, and ease of use. It contains eight channels of a low noise preamplifier (LNA) with a variable gain amplifier (VGA); an antialiasing filter... More 
Low Noise 8-Channel Ultrasound Receiver
AD9273
The AD9273 is designed for low cost, low power, small size, and ease of use. It contains eight channels of a low noise preamplifier (LNA) with a variable gain amplifier (VGA); an antialiasing filter... More 
Low Power Dissipation 8-Channel Ultrasound Receiver
AD8339
The AD8339* is a quad I/Q demodulator configured to be driven by a low noise preamplifier with differential outputs. It is optimized for the LNA in the AD8332/AD8334/AD8335 family of VGAs. The part... More 
Monolithic Doppler Phase Shifter for Portable Ultrasound
AD9228
The AD9228 is a quad, 12-bit, 40/65 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates... More 
12-Bit 40/65 MSPS Quad ADC for Advanced Ultrasound Systems
AD8334
The AD8334 is an ultralow noise, quad channel linear-in-dB variable gain amplifier (VGA). Although optimized for ultrasound systems, it may be used as a low noise variable gain control in any... More 
Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
AD8333
The AD8333 is a dual-phase shifter and I/Q demodulator that enables coherent summing and phase alignment of multiple analog data channels. It is the first solid-state device suitable for beamformer... More 
Dual-Phase Shifter and I/Q Demodulator
Low Dropout Linear Regulators
AD9271
The AD9271 is designed for low cost, low power, small size, and ease of use. It contains eight channels of a variable gain amp-lifier (VGA) with low noise preamplifier (LNA); an antialiasing filter ... More 
ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.
iCoupler® Digital Isolation
A transformer-based approach to isolation that combines the advantages of optocoupler, transformer, and semiconductor technologies.
128 Channel, 24-bit Current-to-Digital ADC for High Slice Count CT Scanners
The ADAS1128 lowers CT system cost and enables enhanced imaging using the industry's highest level of channel integration and speed
Octal LNA/VGA/AAF/ADC and Crosspoint Switch Family
The AD927x offers a complete 8-channel ultrasound receiver on a single chip.
ADI offers innovative ICs for ultrasound functional blocks.
- Integrated Analog Front End
- Discrete Analog Front End Solutions
Tech articles, white papers, online tools and more, to help you with your next ultrasound design.
- Solving Engineering Challenges in Ultrasound Systems through Integration and Power Scaling, Planet Analog, 11/2/09
- Ipod-Sized Device Delivers Ultrasound, Design News, 10/1/09
- Semiconductors: The Heart of Next-Generation Medical Devices, Design News, 5/18/09
- AD9272/AD9273 Product Video Next Generation 8-channel Ultrasound Receivers.
- New components offer flexibility in ultrasound system design, Planet Analog, Jan-09
Technology-driven articles on a variety of healthcare applications.









(pdf 577kb)