Clinical Lab Diagnostics

Utilize ADI's industry-leading sensor signal conditioning solutions in your next clinical lab instrumentation design.

Featured Products for Clinical Lab Diagnostics
View some of ADI's most popular solutions for Clinical Lab Diagnostics.

AD5398

The AD5398 is a single 10-bit DAC with 120 mA output current sink capability. It features an internal reference and operates from a single 2.7 V to 5.5 V supply. The DAC is controlled via a 2-wire ... More Read more

Current Sink DAC

AD7985

The AD7985 is a 16-bit, 2.5 MSPS successive approximation, analog-to-digital converter (ADC). It contains a low power, high speed, 16-bit sampling ADC, an internal conversion clock, an internal More Read more

16-Bit, 2.5 MSPS, 11 mW PulSARreg; ADC

AD8553

The AD8553 is a precision instrumentation amplifier featuring low noise, rail-to-rail output and a power-saving shutdown mode. The AD8553 also features low offset and drift coupled with high common More Read more

.8 V to 5 V Auto-Zero, In-Amp with Shutdown

AD8231

The AD8231 is a low drift, rail-to-rail, instrumentation amplifier with software-programmable gains of 1, 2, 4, 8, 16, 32, 64, or 128. The gains are programmed via digital logic or pin strapping ... More Read more

Zero Drift, Digitally Programmable Instrumentation Amplifier

Innovative Technologies

ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.

Clinical Lab Diagnostics Functional Diagram
Clinical Lab Diagnostics Product Selection Tables
Technical Documentation and Tools
Healthcare Solutions Bulletins

Technology-driven articles on a variety of healthcare applications.

Solutions Bulletin Library

Webinars and Tutorials