Blood Analysis Using Flow Cytometry

Enable fast sample analysis and process cycles with ADI's high performance photodiode sensor interface, data conversion, and digital signal processing solutions.

Featured Products for Blood Analysis Using Flow Cytometry
View some of ADI's most popular solutions for Blood Analysis Using Flow Cytometry.

AD9461

The AD9461 is a 16-bit, monolithic, sampling analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The product ... More Read more

16-bit, 130 MSPS ADC

AD5445

The AD5424/AD5433/AD5445 are CMOS 8-, 10- and 12-bit current output digital-to-analog converters (DACs) respectively.

These devices operate from a +2.5 V to 5.5 V power supply, making them ... More Read more

Cell sorting 12-bit current output DAC for cell sorting

ADA4817

The ADA4817-1 (single) and ADA4817-2 (dual) FastFETTM amplifiers are unity-gain stable, ultrahigh speed voltage feedback amplifiers with FET inputs. These amplifiers are developed in the ... More Read more

Low Noise, 1 GHz FastFET Op Amp

Innovative Technologies

ADI defines innovation and excellence in signal processing. Our breakthrough technologies enable and accelerate next-generation healthcare designs.

Blood Analysis Using Flow Cytometry Functional Diagram
Blood Analysis Using Flow Cytometry Product Selection Tables